필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Reducer SW - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Reducer SW - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Reducer 160/150/0,6/316/MA/PPL06
Vertical Mode
표 확장
모든 배송 국가/지역
기본 카탈로그 언어
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
A [mm]
D1 [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
101753
4037494282793
PPL06
Reducer 120/100/0,6/316/MA/PPL06
Architecture
400
120
150
100
200
316
MA
0.33
101754
4037494282809
PPL06
Reducer 120/113/0,6/316/MA/PPL06
Architecture
400
120
150
113
200
316
MA
0.35
101755
4037494282816
PPL06
Reducer 130/100/0,6/316/MA/PPL06
Architecture
400
130
150
100
200
316
MA
0.41
101756
4037494282823
PPL06
Reducer 130/113/0,6/316/MA/PPL06
Architecture
400
130
150
113
200
316
MA
0.34
101757
4037494282830
PPL06
Reducer 130/120/0,6/316/MA/PPL06
Architecture
400
130
150
120
200
316
MA
0.36
101758
4037494282847
PPL06
Reducer 150/120/0,6/316/MA/PPL06
Architecture
400
150
150
120
200
316
MA
0.39
101759
4037494282854
PPL06
Reducer 150/130/0,6/316/MA/PPL06
Architecture
400
150
150
130
200
316
MA
0.40
101760
4037494813904
PPL06
Reducer 150/140/0,6/316/MA/PPL06
Architecture
400
150
150
140
200
316
MA
0.44
101761
4037494282861
PPL06
Reducer 160/130/0,6/316/MA/PPL06
Architecture
400
160
150
130
200
316
MA
0.46
101762
4037494813911
PPL06
Reducer 160/140/0,6/316/MA/PPL06
Architecture
400
160
150
140
200
316
MA
0.48
101763
4037494282878
PPL06
Reducer 160/150/0,6/316/MA/PPL06
Architecture
400
160
150
150
200
316
MA
0.50
101764
4037494282885
PPL06
Reducer 180/130/0,6/316/MA/PPL06
Architecture
400
180
150
130
200
316
MA
0.51
101765
4037494813928
PPL06
Reducer 180/140/0,6/316/MA/PPL06
Architecture
400
180
150
140
200
316
MA
0.56
101766
4037494282892
PPL06
Reducer 180/150/0,6/316/MA/PPL06
Architecture
400
180
150
150
200
316
MA
0.59
101767
4037494499030
PPL06
Reducer 180/160/0,6/316/MA/PPL06
Architecture
400
180
150
160
200
316
MA
0.53
101768
4037494282908
PPL06
Reducer 200/150/0,6/316/MA/PPL06
Architecture
400
200
150
150
200
316
MA
0.59
101769
4037494813935
PPL06
Reducer 200/160/0,6/316/MA/PPL06
Architecture
400
200
150
160
200
316
MA
0.57
101770
4037494282915
PPL06
Reducer 200/180/0,6/316/MA/PPL06
Architecture
400
200
150
180
200
316
MA
0.55
101773
4037494813942
PPL06
Reducer 230/180/0,6/316/MA/PPL06
Architecture
400
230
150
180
200
316
MA
0.59
압축된 표현 표시(25 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
Schiedel
- Reducer SW
주문번호
101763
Shorttext
ICS 25
최근 변경
14.11.2025 10:17:07
단위
키 워드
Reducer
Stainless steel
system
Classifications
By BIM categories
BIM_CHIMNEYS Chimneys
기능별
BYFUNC_CONVEYING 이송
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 이중 벽 연도 가스 라인(구성 요소)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model